??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BID_R03K-4R100-O20ZZ0-S92
HELP_VARIABLE
Company
Balluff
Description
Safety switches and safety sensors
Bill of material
BALLUFF BID_R03K-4R100-O20ZZ0-S92
VERF
Availability
no more available
BC
Order code
BID000C
TC
Product identifier
BID R03K-4R100-O20ZZ0-S92
PX
Product view
55858_00
ICON
TECH
Tech. Details
Tech. Detail
W
Weight
0.099 Kg
TRAFFIC
Customs number
85365080
WEBINC
Product group
Transponder-coded safety sensors
DESCRIPT
Description
Special characteristics = Washdown, Performance Level = e, Safety category (EN ISO 13849-1) = 4, SIL (IEC 61508) = 3, SIL CL (EN 62061) = 3, Coding level (EN ISO 14119) = low, Response time max. = 100 ms, Approval/Conformity = CE, cULus, Safety, Ecolab, WEEE, Operating principle = non-contact (RFID), Approach direction = any to sensing surface, Actuator retention force = 0 N, Assured operating distance Sao = 10 mm, Assured switch off distance Sar = 20 mm, Connection = Connector, M12x1, 5-pin, Switching output = 2x PNP OSSD, Installation = for flush mounting, Dimension = 106 x 25 x 22 mm, Ambient temperature = -25...70 °C, IP rating = IP65, IP67, IP69, Housing material = Thermoplastic, glass-fiber reinforced
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.